TIDUF06 August   2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 PCB and Form Factor
      2. 2.2.2 Power Supply Design
        1. 2.2.2.1 POC Filter
        2. 2.2.2.2 Power Supply Considerations
          1. 2.2.2.2.1 Choosing External Components
          2. 2.2.2.2.2 Choosing the Buck 1 Inductor
          3. 2.2.2.2.3 Choosing the Buck 2 and Buck 3 Inductors
          4. 2.2.2.2.4 Functional Safety
    3. 2.3 Highlighted Products
      1. 2.3.1 DS90UB953-Q1
      2. 2.3.2 TPS650330-Q1
      3. 2.3.3 IMX623
    4. 2.4 System Design Theory
  8. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
      1. 3.1.1 Hardware Setup
      2. 3.1.2 FPD-Link III I2C Initialization
      3. 3.1.3 IMX623 Initialization
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Power Supplies Startup
        2. 3.2.1.2 Power Supply Startup – 1.8 V Rail and Serializer PDB Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Power Supplies Start Up
        2. 3.2.2.2 Power Supply Output Voltage Ripple
        3. 3.2.2.3 Power Supply Load Currents
        4. 3.2.2.4 I2C Communications
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 PMIC Layout Recommendations
      2. 4.3.2 PCB Layer Stackup
      3. 4.3.3 Serializer Layout Recommendations
      4. 4.3.4 Imager Layout Recommendations
      5. 4.3.5 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks

IMX623

The Sony® IMX623 is a diagonal 7.45-mm CMOS image sensor with 2.95 effective mega-pixels. The sensor supports 12-bit ADC, MIPI 4-lane, RAW12 up to RAW24 HDR output. Other features include:

  • Supports 1920 x 1536 resolution (2.95-MP) at up to 60-fps
  • 120 dB dynamic range
  • LED flicker mitigation
  • Requires three voltage rails (3.3 V, 1.8 V, and 1.1 V)
  • Can be configured using an I2C interface or serial NOR flash
  • Pin compatible family of automotive image sensors: IMX622, ISX021, ISX031