TIDT341 july   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Start-Up and Shutdown
    2. 3.2 Charge Enable and Disable
    3. 3.3 Typical Charge Waveforms
    4. 3.4 Typical OTG Waveforms
    5. 3.5 OTG Transient

Description

This battery charger is designed for a 20-VIN,
140-W notebook personal computer (PC), featuring the BQ25720 1-to-4 cell narrow voltage DC (NVDC) buck-boost battery charge controller. This battery charger delivers 140-W with 97.2% efficiency and fits in a compact 1-in × 1.3-in (25.4-mm × 33.0-mm) form factor. The high-density design utilizes TI dual field-effect transistor (FET) - CSD87352 and reduces the design size by 40% compared to a discrete FET design. Due to the low thermal resistance of TI dual FETs, the device temperature is kept low, even with a smaller design size. This reference design is an excellent choice for notebook PCs where high power, high efficiency, and high density are top priorities. The design supports a 1-to-4S battery and accepts a wide input range such as USB Type-C® Power Delivery (PD) sources and traditional adapters.