TIDT341 july   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Start-Up and Shutdown
    2. 3.2 Charge Enable and Disable
    3. 3.3 Typical Charge Waveforms
    4. 3.4 Typical OTG Waveforms
    5. 3.5 OTG Transient

OTG Transient

OTG transient waveforms are shown in the following figures.

GUID-20230719-SS0I-NLZ5-947K-WVRWKTSSLPR9-low.png
VBAT = 10 V, VOTG = 5 V,
IOTG = 2 A to 5 A, COTG= 10 µF × 6 + 33 µF + 100 µF
Figure 3-9 OTG Transient (Rising Edge)
GUID-20230719-SS0I-HKD1-QNWS-HQXBXGHBWMGD-low.png
VBAT = 10 V, VOTG = 5 V,
IOTG = 5 A to 2 A, COTG= 10 µF × 6 + 33 µF + 100 µF
Figure 3-10 OTG Transient (Falling Edge)