TIDT334 September   2023 UCD3138

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  7. 2Testing and Results
    1. 2.1 Bode Plots
    2. 2.2 Thermal Images
  8. 3Waveforms
    1. 3.1 Load Transients
    2. 3.2 Output Voltage Ripple
    3. 3.3 Start-Up Sequence
    4. 3.4 Overcurrent Protection
    5. 3.5 Input Voltage Protection

Input Voltage Protection

The power stage starts to work when the input voltage is higher than 360 V, and stops working when the input voltage higher than 440 V or lower than 300 V. Power stage waveforms are shown in the following figures.

GUID-20230915-SS0I-BTM6-Z8ZL-WGW0NTWTXTMK-low.pngFigure 3-22 Start to Work When VIN Above 360 V
GUID-20230915-SS0I-M4GL-8TPF-9ZGGHB89QJB1-low.pngFigure 3-24 Shutdown When VIN is Below 300 V
GUID-20230915-SS0I-13P4-5QXV-WPV4MKGND4X0-low.pngFigure 3-23 Shutdown When VIN is Above 440 V