TIDT280 May   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency
    2. 2.2 Loss
    3. 2.3 Load Regulation
    4. 2.4 Line Regulation
    5. 2.5 Thermal Images
    6. 2.6 Bode Plots
      1. 2.6.1 9-V Input Voltage
      2. 2.6.2 24-V Input Voltage
      3. 2.6.3 48-V Input Voltage
      4. 2.6.4 56-V Input Voltage
  6. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Transistor Q5 (Low-Side FET)
        1. 3.1.1.1 Drain - Source
          1. 3.1.1.1.1 9-V Input Voltage
          2. 3.1.1.1.2 56-V Input Voltage
        2. 3.1.1.2 Gate - Source
          1. 3.1.1.2.1 9-V Input Voltage
          2. 3.1.1.2.2 56-V Input Voltage
      2. 3.1.2 Transistor Q1 (High-Side FET)
        1. 3.1.2.1 Source - Drain (Referenced to VIN)
          1. 3.1.2.1.1 9-V Input Voltage
          2. 3.1.2.1.2 56-V Input Voltage
        2. 3.1.2.2 Gate - Source
          1. 3.1.2.2.1 9-V Input Voltage
          2. 3.1.2.2.2 56-V Input Voltage
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Voltage Ripple
    4. 3.4 Load Transients
      1. 3.4.1 9-V Input Voltage
      2. 3.4.2 56-V Input Voltage
    5. 3.5 Start-Up Sequence
      1. 3.5.1 9-V Input Voltage
      2. 3.5.2 56-V Input Voltage
    6. 3.6 Shutdown Sequence
      1. 3.6.1 9-V Input Voltage
      2. 3.6.2 56-V Input Voltage

Dimensions

The size of the board is 58.4 mm × 31.7 mm. The 4-layer board was manufactured with the outer layers with 2-oz copper and inner layers with 1-oz copper thickness.