TIDT280 May   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency
    2. 2.2 Loss
    3. 2.3 Load Regulation
    4. 2.4 Line Regulation
    5. 2.5 Thermal Images
    6. 2.6 Bode Plots
      1. 2.6.1 9-V Input Voltage
      2. 2.6.2 24-V Input Voltage
      3. 2.6.3 48-V Input Voltage
      4. 2.6.4 56-V Input Voltage
  6. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Transistor Q5 (Low-Side FET)
        1. 3.1.1.1 Drain - Source
          1. 3.1.1.1.1 9-V Input Voltage
          2. 3.1.1.1.2 56-V Input Voltage
        2. 3.1.1.2 Gate - Source
          1. 3.1.1.2.1 9-V Input Voltage
          2. 3.1.1.2.2 56-V Input Voltage
      2. 3.1.2 Transistor Q1 (High-Side FET)
        1. 3.1.2.1 Source - Drain (Referenced to VIN)
          1. 3.1.2.1.1 9-V Input Voltage
          2. 3.1.2.1.2 56-V Input Voltage
        2. 3.1.2.2 Gate - Source
          1. 3.1.2.2.1 9-V Input Voltage
          2. 3.1.2.2.2 56-V Input Voltage
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Voltage Ripple
    4. 3.4 Load Transients
      1. 3.4.1 9-V Input Voltage
      2. 3.4.2 56-V Input Voltage
    5. 3.5 Start-Up Sequence
      1. 3.5.1 9-V Input Voltage
      2. 3.5.2 56-V Input Voltage
    6. 3.6 Shutdown Sequence
      1. 3.6.1 9-V Input Voltage
      2. 3.6.2 56-V Input Voltage

Bode Plots

Table 2-1 shows the summary of the PMP30916 bode plots.

Table 2-1 Bode Plot Summary
9 VIN 24 VIN 48 VIN 56 VIN
Bandwidth (kHz)

5.7

9.56

10.3

10.1

Phase Margin

66°

43.7°

52.4°

55.5°

Slope (20 dB/decade)

–2

–2

–2

–1.98

Gain Margin (dB)

–15.3

–18.1

–20.3

20.9

Slope (20 dB/decade)

–1.3

–2

–2

–2.2

Freq. (kHz)

18.8

33.8

43.3

45.3