SWRZ153 November   2023 CC1312PSIP

 

  1.   1
  2.   Abstract
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Advisory Power_03
    2.     Advisory PKA_01
    3.     Advisory PKA_02
    4.     Advisory I2C_01
    5.     Advisory I2S_01
    6.     Advisory CPU_01
    7.     Advisory CPU_02
    8.     Advisory CPU_03
    9.     Advisory CPU_Sys_01
    10.     Advisory Sys_01
    11. 3.1 Sys_05
    12.     Advisory SYSCTRL_01
    13.     IOC_01
    14.     SRAM_01
    15.     GPTM_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
    19.     ADC_04
    20.     ADC_05
  6.   Trademarks
  7. 4Revision History

Device and Development Support-Tool Nomenclature

To designate the stages in the product development cycle, Texas Instruments™ assigns prefixes to the part numbers of all devices and support tools. Each device has one of three prefixes: X, P, or null (for example, XCC1312PSIP). Texas Instruments recommends two of three possible prefix designators for its support tools: TMDX and TMDS. These prefixes represent evolutionary stages of product development from engineering prototypes (X/TMDX) through fully qualified production devices/tools (null/TMDS).

Device development evolutionary flow:

    XExperimental device that is not necessarily representative of the final device's electrical specifications and may not use production assembly flow.
    PPrototype device that is not necessarily the final silicon die and may not necessarily meet final electrical specifications.
    nullProduction version of the silicon die that is fully qualified.

Support tool development evolutionary flow:

    TMDXDevelopment-support product that has not yet completed Texas Instruments internal qualification testing.
    TMDSFully-qualified development-support product.

X and P devices and TMDX development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

Production devices and TMDS development-support tools have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (X or P) have a greater failure rate than the standard production devices. Texas Instruments recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.