SWRZ153 November   2023 CC1312PSIP

 

  1.   1
  2.   Abstract
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Advisory Power_03
    2.     Advisory PKA_01
    3.     Advisory PKA_02
    4.     Advisory I2C_01
    5.     Advisory I2S_01
    6.     Advisory CPU_01
    7.     Advisory CPU_02
    8.     Advisory CPU_03
    9.     Advisory CPU_Sys_01
    10.     Advisory Sys_01
    11. 3.1 Sys_05
    12.     Advisory SYSCTRL_01
    13.     IOC_01
    14.     SRAM_01
    15.     GPTM_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
    19.     ADC_04
    20.     ADC_05
  6.   Trademarks
  7. 4Revision History

Sys_05

Elevated power-on-reset (POR) threshold voltage at low temperatures

Revisions Affected

Revision F

Details

When powering up the device from 0 V at temperatures < 0°C, the power-on-reset (POR) circuit may not release reset until VDDS reaches 2.3 V, and not at 1.8 V as intended. After POR has released the reset, an affected device will continue to operate at voltages down to 1.8 V.

This behavior is only observed during power up and does not occur when the device is subjected to an external pin reset, wake-up from shutdown, or watchdog reset.

The occurrence is rare and is only observed on very few devices.

Workaround

Workaround 1: Power-up the devices at VDDS > 2.3 V when operating at temperatures below 0°C.

or

Workaround 2: Power-up the device at VDDS < 2.3 V, trigger the Reset-pin from a host MCU or external circuitry.

In addition, when operating the device in external regulator mode, workaround 2 must be implemented. Please note that VDDS must not exceed 1.95 V in external regulator mode. This is applicable only to devices that have external regulator mode support.