SWRZ129B september   2022  – june 2023 CC2674R10

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1.     Radio_01
    2. 3.1 Radio_05
    3.     Power_03
    4.     PKA_01
    5.     PKA_02
    6.     I2C_01
    7.     I2S_01
    8.     CPU_Sys_01
    9.     Sys_01
    10. 3.2 Sys_06
    11.     SYSCTRL_01
    12.     IOC_01
    13.     ADC_02
  7. 4Revision History

Radio_05

Zigbee has a negative 3dB RSSI offset error with internal bias

Revisions Affected

Revision B

Details

Zigbee 2.4 GHz PHY has an RSSI offset error of -3 dB when internal bias is used. In consequence, this offset must be applied before the RSSI offset error of ±4 dB specified in the data sheet is achieved.

Workaround

None. This shall be addressed in the F2 SDK Release 7.30.xx.xx and in SmartRF Studio version 2.30.x.