SWRZ076D July   2018  – December 2020 CC1352P

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
  4.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
    6.     13
    7.     14
    8.     15
    9.     16
    10.     17
    11.     18
    12.     19
    13.     20
    14.     21
    15.     22
    16.     23
    17.     24
    18.     25
    19.     26
    20.     27
    21.     28
  5.   29

I2C_01

I2C module master status bit is set late

Revisions Affected:

Revision E and earlier

Details:

The I2C.MSTAT[0] bit is not set immediately after writing to the I2C.MCTRL register. This can lead an I2C master to believe it is no longer busy and continuing to write data.

Workaround:

Add four NOPs between writing to the MCTRL register and polling the MSTAT register.

The workaround is implemented in the TI-provided I2C Master driver (I2CCC26XX.c) and in the I2C driver Library APIs (driverlib/i2c.c).

The workaround is available in all Software Development Kit (SDK) versions.