SWRU570B May   2021  – December 2021 WL1801 , WL1801MOD , WL1805MOD , WL1807MOD , WL1831 , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   Trademarks
  2. 1Product Features
    1. 1.1 Generic WiLink8TM Features
    2. 1.2 Wi-Fi Features
    3. 1.3 BlueTooth/Bluetooth low energy Features
    4. 1.4 Acronyms Used in This Document
  3. 2WiLink8 Variants
  4. 3WiLink8 Evaluation Platforms for Development
  5. 4WiLink8 Host Linux OS Software Information
  6. 5WiLink8 Hardware Design Documentation
  7. 6Radio Certification for WiLink 8
  8. 7Supported Tools for WiLink8 Evaluation Without Host Processor
  9. 8References
    1. 8.1 Application Reports
    2. 8.2 User's Guides
    3. 8.3 Technical White Papers
    4. 8.4 Video Links
  10. 9Revision History

Wi-Fi Features

  • Linux open-source Wi-Fi package
  • TI NLCP releases are Wi-Fi Alliance per-certified
  • IEEE: 802.11 a,b,g,n, 2X2 MIMO @ 2.4 GHz and antenna diversity @ 5 GHz
  • Supported Modes: STA, AP, P2P, Wi-Fi Direct, Wi-Fi Mesh
  • SDIO interface for WLAN
  • Up to 100 Mbps UDP throughput
  • Security: WPA3, WMM-PS, WMM-AC, WPA/2PSK, Ent,WPS,WPSv2
  • Low power support: Station WoW & Suspend/Resume , AP ELP (800 μA idle connect)
  • Co-existence with other 2.4 GHz protocol: Bluetooth/Bluetooth low energy and TI ZigBee® at 2.4 GHz
  • AP DFS, radar detection at 5 GHz
  • Multi Role Multi Channel: concurrent operation of 2 WLAN roles on a single device.
  • Wi-Fi over mesh support: open 802.11s
  • Windows, RTOS, and Android support via 3rd party
  • FIPS 140-2 Level 1 validation
For a complete list of Wi-Fi features and performance, see the WiLink™ 8 WLAN Features User's Guide.