SWRA667 January   2020 CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   Cryptographic Performance and Energy Efficiency on SimpleLink™ CC13x2/CC26x2 Wireless MCUs
    1.     Trademarks
    2. 1 Abbreviations and Acronyms
    3. 2 Introduction
    4. 3 Benefits of Cryptographic Acceleration in Embedded Security Solutions
    5. 4 TI Drivers for SimpleLink MCUs
      1. 4.1 Power Management Overview
      2. 4.2 Return Behavior
        1. 4.2.1 Runtime Overhead
      3. 4.3 Efficient Power Management
    6. 5 CC13x2/CC26x2 Crypto Peripherals
      1. 5.1 AES and Hash Crypto Accelerator
      2. 5.2 Public Key Accelerator
        1. 5.2.1 ECDH Power Management Driver Example
      3. 5.3 TRNG
    7. 6 Benchmarks
      1. 6.1 AES and Hash Crypto Accelerator Based Drivers
        1. 6.1.1 AES CBC
        2. 6.1.2 AES CCM
        3. 6.1.3 AES GCM
        4. 6.1.4 AES CTR DRBG
        5. 6.1.5 SHA-224
        6. 6.1.6 SHA-256
        7. 6.1.7 SHA-384
        8. 6.1.8 SHA-512
      2. 6.2 PKA Engine Based Drivers
        1. 6.2.1 ECDH
        2. 6.2.2 ECDSA
        3. 6.2.3 ECJPAKE
      3. 6.3 TRNG Based Drivers
        1. 6.3.1 TRNG
    8. 7 Conclusion
    9. 8 References
    10.     Appendix: Plots of Blocking vs Polling Performance

TRNG

The only factor influencing the duration of a TRNG operation is the amount of output bytes requested and the number of cycles the TRNG hardware is asked to sample the 24 free-running oscillators for before processing the result. The default setting is approximately 5 ms per 64 bits of output.

We requested 16 and 32 bytes to simulate generating the private key for a symmetric or asymmetric key.

On embedded platforms, sources of entropy usually require dedicated TRNG hardware. mbed TLS cannot reasonably provide a purely software based module that supplies reliable entropy. We have thus omitted the comparison between the TRNG drivers and mbed TLS for the TRNG benchmark.

Table 17. TRNG Benchmark Results

Length (bytes) Duration HW (ms) Average Current HW (mA)
16 9.980 2.20
32 19.920 2.19