SWRA667 January   2020 CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   Cryptographic Performance and Energy Efficiency on SimpleLink™ CC13x2/CC26x2 Wireless MCUs
    1.     Trademarks
    2. 1 Abbreviations and Acronyms
    3. 2 Introduction
    4. 3 Benefits of Cryptographic Acceleration in Embedded Security Solutions
    5. 4 TI Drivers for SimpleLink MCUs
      1. 4.1 Power Management Overview
      2. 4.2 Return Behavior
        1. 4.2.1 Runtime Overhead
      3. 4.3 Efficient Power Management
    6. 5 CC13x2/CC26x2 Crypto Peripherals
      1. 5.1 AES and Hash Crypto Accelerator
      2. 5.2 Public Key Accelerator
        1. 5.2.1 ECDH Power Management Driver Example
      3. 5.3 TRNG
    7. 6 Benchmarks
      1. 6.1 AES and Hash Crypto Accelerator Based Drivers
        1. 6.1.1 AES CBC
        2. 6.1.2 AES CCM
        3. 6.1.3 AES GCM
        4. 6.1.4 AES CTR DRBG
        5. 6.1.5 SHA-224
        6. 6.1.6 SHA-256
        7. 6.1.7 SHA-384
        8. 6.1.8 SHA-512
      2. 6.2 PKA Engine Based Drivers
        1. 6.2.1 ECDH
        2. 6.2.2 ECDSA
        3. 6.2.3 ECJPAKE
      3. 6.3 TRNG Based Drivers
        1. 6.3.1 TRNG
    8. 7 Conclusion
    9. 8 References
    10.     Appendix: Plots of Blocking vs Polling Performance

SHA-512

SHA-512 (see Reference [4]) is one of the SHA-2 hashing algorithms and has a hash digest size of 512 bits. The SHA-512 benchmark consists of hashing a variable length message in one go. The duration of a SHA-512 hashing operation is affected only by the input length. We used input lengths of 64, 8k, and 16k bytes.

Table 13. SHA-512 Benchmark Results

Payload Length (bytes) Duration HW (ms) Duration SW mbed TLS (ms) Duration Improvement Average Current HW (mA) Average Current SW mbed TLS (mA) Energy Efficiency Improvement
64 0.022 0.44 31.8 3.63 3.10 17.1
8000 0.200 26.9 213.1 3.56 3.10 116.7
16000 0.301 53.8 284.3 3.37 3.10 164.5