SPRUJ69 December 2022 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The General Purpose IOs (GPIO) of the EVM are broken into two major groups, IO connected to J7AEP or connected to I2C-based Expander. They are separated into Table 3-3 and Table 3-4.
GPIO Number | Function | Input/Output | Remarks |
---|---|---|---|
WKUP_GPIO0_0 | MCU CAN0 Enable | Output |
‘0’ – CAN Enable ‘1’ – CAN is disabled (Default) |
WKUP_GPIO0_1 | Boot EEPROM Write protect | Output |
‘0’ – Memory is NOT Write-Protected ‘1’ – Memory is Write-Protected (default) |
WKUP_GPIO0_2 | MCU CAN1 Standby | Output |
‘0’ – Normal Mode ‘1’ – Standby Mode (default) |
WKUP_GPIO0_56 | MCU_RGMII1_Reset | Output |
‘0’ – Resets Ethernet physical Transceiver ‘1’ – Normal mode(default) |
WKUP_GPIO0_7 | Push-button Interrupt, User Defined/Wake S2R | Input |
'0' - Interrupt pending '1' - Normal operation(default) |
WKUP_GPIO0_6 | Flash Memory Selection | Output |
'0' - OSPI0(default) '1' - OCTAL NAND |
WKUP_GPIO0_39 | Interrupt from PMIC | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
WKUP_GPIO0_30 | Interrupt from OSPI Flash | Input |
‘0’ – Interrupt from OSPI ‘1’ – No interrupt(default) |
WKUP_GPIO0_3 | MCU Ethernet Interrupt | Input |
'0' - Interrupt pending '1' - Normal operation(default) |
WKUP_GPIO0_55 | System Power Down | Output |
'0' - normal operation(default) '1' - system power down |
WKUP_GPIO0_69 | MCU CAN0 Standby | Output |
‘0’ – Normal Mode ‘1’ – Standby Mode (default) |
WKUP_GPIO0_57 | Interrupt from I3C Gyroscope sensor | Input |
'0' - Interrupt pending '1' - Normal operation(default) |
WKUP_GPIO0_70 | Push-button wake signal | Input |
'0' – wake signal '1' - normal operation(default) |
GPIO0_0 | Push-button Interrupt, User Defined | Input |
'0' - Interrupt pending '1' - Normal operation(default) |
GPIO0_11 | Push-button wake signal | Input |
'0' – wake signal '1' - normal operation(default) |
GPIO0_18 |
IO Expander Interrupt (Bus I2C5) |
Input |
'0' - interrupt pending '1' - no interrupt(default) |
GPIO0_25 |
IO Expander Interrupt (Bus I2C0) |
Input |
'0' - interrupt pending '1' - no interrupt |
GPIO0_8 | SD Card IO Voltage Selection | Output |
0’ – SD Card IO Voltage is 1.8V ‘1’ – SD Card IO Voltage is 3.3V (default) |
GPIO0_26 | CSI2 Expansion Board Specific. | I/O | Camera Expansion Board Specific (Pin 18) |
GPIO0_28 | CSI2 Expansion Board Specific. | I/O | Camera Expansion Board Specific (Pin 22) |
GPIO0_51 |
CP Board - PM I2C Mux selection. GESI - Boosterpack_GPIO1 |
Output |
'0' - SOC_I2C2_SCL/SDA -> PM1_SCL/SDA '1' - SOC_I2C2_SCL/SDA -> PM2_SCL/SDA |
I2C0/TCA6416 Addr: 0x21 | Function | Input/Output | Remarks |
---|---|---|---|
P00 | USB2.0 Mux Select line | Output | '0' – USBC path selected |
'1' - USB Hub path is selected | |||
P01 | Select line for MAIN MUX Control #1 | Output | Refer schematic for the details of TRC/CAN UART/ Hyperlink sideband signals mux selection |
P02 | Select line for MAIN MUX Control #2 | Output | |
P03 | Select line for MAIN MUX Control #3 | Output | |
P04 | GESI Expansion Board Specific, RST# to RGMII PHY | Output |
‘0’ – RGMII Phy is Reset (default) ‘1’ –RGMII Phy is enabled/active |
P05 | Enable to DSI to eDP Bridge | Output |
0’ – DisplayPort Transmitter is disabled (default) ‘1’ – DisplayPort Transmitter is enabled |
P06 | Expansion Board Specific | Bi-Dir | ‘0’ – LIN Bus PHY is Disabled (default) |
‘1’ – LIN Bus PHY is Enabled | |||
P07 | Standby signals for CAN Transceivers | Output | ‘0’ – Normal Mode |
‘1’ – Standby Mode (default) | |||
I2C5/TCA6408 Addr: 0x20 | Function | DIR/Level | Remarks |
P00 | Camera Expansion Reset (#1 and #2) | Output |
0’ – Camera Expansion is disabled/Reset (default) ‘1’ – Camera Expansion is enabled/active |
P01 | Camera Expansion #1 GPIO #0 | Bi-Dir | Camera Expansion Board Specific (Pin 6) |
P02 | Camera Expansion #1 GPIO #1 | Bi-Dir | Camera Expansion Board Specific (Pin 8) |
P03 | Camera Expansion #1 GPIO #3 | Bi-Dir | Camera Expansion Board Specific (Pin 20) |
P04 | Camera Expansion #2 GPIO #1 | Bi-Dir | Camera Expansion Board Specific (Pin 8) (Reserved) |
P05 | Camera Expansion #2 GPIO #2 | Bi-Dir | Camera Expansion Board Specific (Pin 18) (Reserved) |
P06 | Camera Expansion #2 GPIO #3 | Bi-Dir | Camera Expansion Board Specific (Pin 20) (Reserved) |
P07 | Camera Expansion #2 GPIO #4 | Bi-Dir | Camera Expansion Board Specific (Pin 22) (Reserved) |
I2C0/TCA6416 Addr: 0x20 | Function | DIR/Level | Remarks |
P00 | PCIe1 mode selection | Input |
0’ – Processor/PCIe1 is Root Complex ‘1’ – Processor/PCIe1 is End Point (Note Default is set via dip switch) |
P01 | PCIe1 PERSTz status | Input |
0’ – PCIe1 Reset is asserted ‘1’ – PCIe1 Reset is NOT asserted |
P02 |
PCIe1 PERSTz Output (Root Complex Mode) |
Output |
‘0’ – PCIe1 Reset is asserted ‘1’ – PCIe1 Reset is NOT asserted |
P03 |
PCIe1 PERSTz to PORz (End Point Mode) |
Output |
0’ – PCIe1 PERSTz is separate from PORz ‘1’ – PCIe1 PERSTz can control PORz |
P04 | PCIe0 mode selection | Input |
0’ – Processor/PCIe0 is Root Complex ‘1’ – Processor/PCIe0 is End Point (Note Default is set via dip switch) (Reserved) |
P05 | PCIe0 PERSTz status | Input |
0’ – PCIe0 Reset is asserted ‘1’ – PCIe0 Reset is NOT asserted (Reserved) |
P06 |
PCIe0 PERSTz Output (Root Complex Mode) |
Output |
‘0’ – PCIe0 Reset is asserted ‘1’ – PCIe0 Reset is NOT asserted (Reserved) |
P07 |
PCIe0 PERSTz to PORz (End Point Mode) |
Output |
0’ – PCIe0 PERSTz is separate from PORz ‘1’ – PCIe0 PERSTz can control PORz(Reserved) |
P10 | PCIe1 Card Presence Detection | Input |
‘0’ – Card detected for PCIe1 ‘1’ – Card NOT detected for PCIe1 (default) |
P11 | PCIe0 Card Presence Detection | Input |
0’ – Card detected for PCIe0 ‘1’ – Card NOT detected for PCIe0 (default)(Reserved) |
P12 | External Clock enabled for PCIe0 | Output |
0’ – External Clock is NOT enabled for PCIe0 ‘1’ – External Clock is enabled for PCIe0 (default)(Reserved) |
P13 | External Clock enabled for PCIe1 | Output |
0’ – External Clock is NOT enabled for PCIe1 ‘1’ – External Clock is enabled for PCIe1 (default) |
P14 | GESI Expansion Mux Control | Output | Refer GESI expansion board user guide for more detail. |
P15 | GESI Expansion Mux Control | Output | |
P16 | GESI Expansion Mux Control | Output | |
P17 | GESI Expansion Ethernet Reset | Output | |
I2C0/TCA6424 Addr: 0x22 | Function | DIR/Level | Remarks |
P00 | Reset to apple authentication header | Output |
‘0’ – Device is in reset ‘1’ – Device normal operation (Reserved) |
P01 | MLB interface specific | Output | Reserved (MLB interface is not supported) |
P02 | SD Card Power Enable/Reset | Output |
‘0’ – SD Card Power is disabled/Reset ‘1’ – SD Card Power is enabled/active (default) |
P03 | USB Type C Power Enable | Output |
‘0’ – USB Type C Power is disabled ‘1’ – USB Type C Power is enabled (default) |
P04 | USB Type C Mode Selection #1 | Input |
‘00’ = DFP (Downstream Facing Port) ‘01’ = DRP (Dual Role Port) 1x’ = UFP (Upstream Facing Port) (Note Default is set via dip switch [SW3 bits 3:4]) |
P05 | USB Type C Mode Selection #2 | Input | |
P06 | ENABLE signal to MCAN3 Phy | Output |
MCAN3 PHY Enable '0' - device disabled '1' normal operation |
P07 | Standby signals for MCAN3 Transceivers | Output |
MCAN3 PHY Standby '0' - device standby '1' - normal operation) |
P10 | Power Measurement Bus Enable | Output |
0’ – Enabled access to INA from processor (I2C1) (default) ‘1’ – Disables access to INA from processor |
P11 | TRACE MUX Control Select line #1 on CP | Output |
Signal Mux Control, DIP switch allow default to either Trace or GPMC. · TRACE with MIPI-60 Interface (set to '1 / 1') · Expansion for GPMC Support (set to '1 / 0') -P12 Audio Codec/Tuner Support (set to '0 / 1') |
P12 | TRACE MUX Control Select line #2 on CP | Output | |
P13 | MLB Mux selection | Output | Reserved (MLB interface is not supported) |
P14 | MCAN Interface mux selection | Output |
'0' - MCAN5 '1' - Expansion/EQEP |
P15 | MDIO Mux selection | Output | Expansion board specific (Not supported) |
P16 | PCIe Clk req Mux selection | Output |
'0' - PCIe Clk req Path is selected '1' - UB926 GPIO path is selected |
P17 | External Clock Generator Reset | Output |
0’ – Expansion board is RESET ‘1’ – Expansion board is NOT reset (default) |
P20 | ENET Expansion power down | Output | Reserved(ENET expansion is not supported) |
P21 | ENET expansion reset | Output | Reserved(ENET expansion is not supported) |
P22 | ENET expansion I2C Mux sel | Output | Reserved(ENET expansion is not supported) |
P23 | ENET Expansion spare GPIO | Bi-Dir | Reserved(ENET expansion is not supported) |
P24 | Reset to M.2 PCIe | Output | Reserved(ENET expansion is not supported) |
P25 | User Dip Switch Input [SW3] | Input |
0’ – Dip Switch SW2 position 10 set to OFF ‘1’ – Dip Switch SW2 position 10 set to ON (Note Default is set via dip switch SW3.10) |
P26 | User LED [LD9] | Output |
‘0’ – LED [LD9] is ON ‘1’ – LED [LD9] is OFF (default) |
P27 | User LED [LD8] | Output |
‘0’ – LED [LD8] is ON ‘1’ – LED [LD8] is OFF (default) |
I2C3/TCA6408 Addr: 0x20 | Function | DIR/Level | Remarks |
P00 | Audio Codec Enable/Reset | Output |
‘0’ – Audio Codec is disabled/Reset (default) ‘1’ – Audio Codec is enabled/active |
P01 | Reserved / Unused | Bi-Dir | Reserved / Unused |
P02 | RESET to UB926 | Output | Reserved (UB926 is not supported) |
P03 | UB926 PLL lock status | Input | Reserved (UB926 is not supported) |
P04 | Power enable to UB926 | Output | Reserved (UB926 is not supported) |
P05 | Tuner reset to UB926 | Output | Reserved (UB926 is not supported) |
P06 | Spare GPIO to UB926 | Bi-Dir | Reserved (UB926 is not supported) |
P07 | Unused | NA | NA |
I2C4/TCA6408 Addr: 0x20 | Function | DIR/Level | Remarks |
P00 | DisplayPort #0 Power Enable | Output |
‘0’ – DisplayPort Power is disabled (default) ‘1’ – DisplayPort Power is enabled |
P01 | DisplayPort #1 Power Enable | Output |
‘0’ – DisplayPort Power is disabled (default) ‘1’ – DisplayPort Power is enabled |
P02 | Power-Down to UB981 | Output | Reserved (UB981 is not supported) |
P03 | GPIO to UB981 #1 | Bi-Dir | Reserved (UB981 is not supported) |
P04 | GPIO to UB981 #2 | Bi-Dir | Reserved (UB981 is not supported) |
P05 | GPIO to UB981 #3 | Bi-Dir | Reserved (UB981 is not supported) |
P06 | GPIO to UB981 #4 | Bi-Dir | Reserved (UB981 is not supported) |
P07 | Power enable to UB981 | Output | Reserved (UB981 is not supported) |