SPRUJ69 December 2022 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The EVM supports two DisplayPort panels via standard DP cables interfaces [J36] [J37]. The processor’s native DP [J37] supports resolutions up to 4K UHD (3840x216) including MST (Multi-Stream Transport) for connecting multiple panels. The second DisplayPort [J36] is supported via DP bridge device (SN65DSI86) and supports resolutions up to 1080p. The second DisplayPort (via bridge device) does not support integrated audio.