SPRAD28 October 2022 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM26C31 , AM26C31-EP , AM26C31C , AM26C31I , AM26C31M , AM26C32 , AM26C32-EP , AM26C32C , AM26C32M , AM26LS31 , AM26LS31M , AM26LS32A , AM26LS32AC , AM26LS32AM , AM26LS33A , AM26LS33A-SP , AM26LS33AM , AM26LV31 , AM26LV31E , AM26LV31E-EP , AM26LV32 , AM26LV32E , AM26LV32E-EP , AM26S10 , AM2732 , AM2732-Q1
Startup GEL files are used to automate device initialization when Code Composer Studio starts up. The General Extension Language (GEL) can be used to configure the Code Composer Studio development environment and to initialize the target CPU. GEL is an interpreted language, and its syntax is similar to that of C. A rich set of built-in GEL functions is available, or you can create your own GEL functions. When develop and debugging with CCS, the GEL files replace the functionality of the Secondary Bootloader. In the field, the booting sequence happens as described above, and most times the code will be imported from Flash to RAM by the SBL. The SBL is a C code which is part of the Sitara MCU SDK and it can be modified / implemented by the developer. If important parts are missing from the SBL (such as un-itiliaziations of clocks and so on), unexpected problems can occur. In those cases, where the booting process fails, it is difficult to understand where in the code you are stuck. In order to debug such cases, it can be easier to connect to target without GEL files or loading any image.