SPRAD28 October 2022 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM26C31 , AM26C31-EP , AM26C31C , AM26C31I , AM26C31M , AM26C32 , AM26C32-EP , AM26C32C , AM26C32M , AM26LS31 , AM26LS31M , AM26LS32A , AM26LS32AC , AM26LS32AM , AM26LS33A , AM26LS33A-SP , AM26LS33AM , AM26LV31 , AM26LV31E , AM26LV31E-EP , AM26LV32 , AM26LV32E , AM26LV32E-EP , AM26S10 , AM2732 , AM2732-Q1
The linker, not the compiler, defines the memory map and allocates code and data into target memory. The linker command (linker.cmd) is the code generation development tool responsible for linking together all the object files and libraries into the final executable form. The linker offers many features, including some recent additions, which make it easy to use system memory efficiently. Inside the linker there are two important directives:
Those directives appear in every linker command file.