SPRACV3 December   2020 AM6412 , AM6422 , AM6442

 

  1.   Trademarks
  2. 1Simulations
    1. 1.1 SerDes
      1. 1.1.1 Introduction
      2. 1.1.2 Simulator Settings and Model Usage
      3. 1.1.3 Simulation Parameters
      4. 1.1.4 Simulation Methodology
      5. 1.1.5 Reviewing Simulation Results
  3. 2Models
    1. 2.1 IBIS-AMI Model Kit
    2. 2.2 The Kit Structure
    3. 2.3 Contents of the Kit
    4. 2.4 IBIS Analog Models
    5. 2.5 Algorithmic Models
      1. 2.5.1 Transmitter (Tx) Model
        1. 2.5.1.1  TX AMI Parameters for Gen 1
        2. 2.5.1.2  TX AMI Parameters for Gen 2
        3. 2.5.1.3  TX AMI Parameters for Gen 3
        4. 2.5.1.4  TX AMI Parameters for Sgmii
        5. 2.5.1.5  TX AMI Parameters for Qsgmii
        6. 2.5.1.6  TX AMI Parameters for USB3.0
        7. 2.5.1.7  TX AMI Parameters for USB3.1
        8. 2.5.1.8  TX AMI Parameters for USXGMII
        9. 2.5.1.9  TX AMI Parameters for Display Port
        10. 2.5.1.10 Transmitter Specifications
        11. 2.5.1.11 TX_Jitter Injection Parameters
      2. 2.5.2 Receiver (Rx) Model
        1. 2.5.2.1 RX AMI Parameters
        2. 2.5.2.2 Rx Jitter Injection Parameters
    6. 2.6 Valid Simulation Condition
    7. 2.7 Eye Mask Requirement

IBIS-AMI Model Kit

The IBIS – AMI Model Kit provides the IBIS/AMI models corresponding to 16nm PHY from the Cadence IP team. The kit models the transmitter for various FFE combinations and receiver for peak amp, VGA, attenuator, DFE and CDR. It also models the back channel, provided the simulation tool supports it.