SNVU775 April 2021 LP8732-Q1
This technical reference manual can be used as a reference for the LP873244-Q1 default register bits after OTP memory download. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP8732xx -Q1 Dual High-Current Buck Converter and Dual Linear Regulator data sheet.