SNVU651 January 2019
Quantity | Designator | Description | PartNumber | Manufacturer |
1 | !PCB1 | Printed Circuit Board | BMC046 | Any |
2 | C1, C5 | CAP, CERM, 10 uF, 10 V, +/- 10%, X7R, 0805 | GCM21BR71A106KE22L | MuRata |
1 | C10 | CAP, TA, 220 uF, 10 V, +/- 10%, 0.05 ohm, SMD | TPSD227K010R0050 | AVX |
1 | C11 | CAP, CERM, 100 uF, 6.3 V, +/- 20%, X5R, 1206 | GRM31CR60J107ME39L | MuRata |
2 | C14, C32 | CAP, CERM, 10 pF, 100 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | GCM1885C2A100JA16D | MuRata |
2 | C15, C16 | CAP, CERM, 15 pF, 100 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | GCM1885C2A150JA16D | MuRata |
4 | C18, C25, C27, C35 | CAP, CERM, 10 uF, 16 V, +/- 20%, X5R, 0603 | GRM188R61C106MAALD | MuRata |
6 | C2, C4, C7, C9, C12, C13 | CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 | GCM31CR71A226KE02 | MuRata |
16 | C3, C6, C8, C17, C19, C20, C21, C22, C23, C24, C26, C28, C29, C30, C31, C34 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | GCM188R71H104KA57D | MuRata |
1 | C33 | CAP, CERM, 10 uF, 16 V, +/- 10%, X5R, 0805 | GRM21BR61C106KE15L | MuRata |
4 | C36, C37, C38, C39 | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71E105KA64D | MuRata |
1 | C40 | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H103JA01D | MuRata |
6 | C41, C42, C43, C44, C45, C46 | CAP, CERM, 22 uF, 10 V, +/- 20%, X7S, 0805 | C2012X7S1A226M125AC | TDK |
2 | C47, C48 | CAP, CERM, 390 pF, 50 V, +/- 10%, X7R, 0603 | C0603C391K5RACTU | Kemet |
1 | D1 | Diode, Zener, 5.1 V, 5 W, SMB | SMBJ5338B-TP | Micro Commercial Components |
1 | D2 | Diode, Schottky, 30 V, 0.2 A, SOD-323 | BAT42WS-7-F | Diodes Inc. |
0 | FID1, FID2, FID3, FID4, FID5, FID6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
4 | H1, H2, H3, H4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M |
1 | H5 | CABLE MINI USB 5PIN 1M 2.0 VERS | AK672M/2-1-R | Assman WSW |
3 | J1, J2, J5, J6, J11, J15 | Header, 100 mil, 2 x 1, Gold, TH | TSW-102-07-G-S | Samtec |
0 | J12 | JUMPER TIN SMD | S1911-46R | Harwin |
0 | J13 | Connector, MMCX,Vertical RCP 6GHz, 50Ohm, TH | 135-9701-201 | Cinch Connectivity |
1 | J17 | Header, 100 mil, 3 x 1, Gold, TH | HTSW-103-07-G-S | Samtec |
1 | J18 | Connector, Receptacle, Mini-USB Type B, R/A, Top Mount SMT | 1734035-2 | TE Connectivity |
1 | J3 | Header, 100 mil, 2 x 2, Gold, TH | TSW-102-07-G-D | Samtec |
5 | J4, J14, J16, J19, J20 | Terminal Block, 5.08 mm, 2 x 1, TH | 1715721 | Phoenix Contact |
1 | J7 | Terminal Block, 8 x 1, 2.54 mm, TH | 1725711 | Phoenix Contact |
2 | J8, J10 | Terminal Block, 100 mil, 2 x 1, 6 A, 63 V, TH | 1725656 | Phoenix Contact |
0 | J9 | Connector, 7 pos, 2.54 mm, R/A, SMT | OPP-07-01-T-S-M | Samtec |
2 | L1, L2 | Inductor, Shielded, 470 nH, 4.7 A, 0.021 ohm, SMD | DFE252012PD-R47M | MuRata Toko |
1 | L3 | Inductor, Wirewound, Ferrite, 10 uH, 0.12 A, 0.5 ohm, SMD | LB2012T100KR | Taiyo Yuden |
2 | L4, L5 | Ferrite Bead, 30 ohm @ 100 MHz, 6 A, 0805 | MPZ2012S300AT000 | TDK |
1 | LBL1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | THT-13-457-10 | Brady |
3 | R1, R3, R19 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GE0R00X | Panasonic |
0 | R2, R18, R20 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
0 | R22 | RES, 50, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060350R0FKEA | Vishay-Dale |
1 | R23 | RES, 6.80 k, 1%, 0.1 W, 0603 | RC0603FR-076K8L | Yageo |
2 | R24, R25 | RES, 39.0, 1%, 0.1 W, 0603 | RC0603FR-0739RL | Yageo |
1 | R26 | RES, 68.0 k, 1%, 0.1 W, 0603 | RC0603FR-0768KL | Yageo |
1 | R27 | RES, 33.0 k, 0.1%, 0.1 W, 0603 | RG1608P-333-B-T5 | Susumu Co Ltd |
1 | R28 | RES, 1.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031R00JNEA | Vishay-Dale |
1 | R29 | RES, 470 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603470KJNEA | Vishay-Dale |
2 | R30, R31 | RES, 1.02 k, 1%, 0.1 W, 0603 | RC0603FR-071K02L | Yageo |
2 | R32, R33 | RES, 3.92, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04023R92FKED | Vishay-Dale |
0 | R4, R6, R7 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |
1 | R5 | RES, 0.01, 1%, 3 W, 2512 | CRA2512-FZ-R010ELF | Bourns |
5 | R8, R15, R16, R17, R21 | RES, 0.005, 1%, 0.25 W, AEC-Q200 Grade 1, 0603 | ERJ3LWFR005V | Panasonic |
3 | 'R9, R10, R11, R12, R13, R14 | RES, 1.8 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K80JNEA | Vishay-Dale |
4 | SH-J1, SH-J2, SH-J3, SH-J4 | Shunt, 2mm, Gold plated, Black | 2SN-BK-G | Samtec |
11 | TP1, TP2, TP3, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12 | Test Point, Miniature, Yellow, TH | 5004 | Keystone |
2 | TP4, TP13 | Terminal, Turret, TH, Double | 1502-2 | Keystone |
1 | U1 | Dual Buck Converters for Radar Applications, RHD0028W (VQFN-28) | TPS6565342RHDRQ1 | Texas Instruments |
1 | U2 | AT91SAM ARM-based Flash MCU, LQFP100 | ATSAM3U2CA-AU | Atmel |
1 | U3 | Dual Linear Regulator with 300 mA and 150 mA Outputs and Power-On-Reset, 10-pin LLP, Pb-Free | LP3996SD-1833/NOPB | Texas Instruments |
1 | Y1 | Crystal, 12 MHz, 12pF, SMD | CX5032GB12000H0PESZZ | AVX |