SNVA427C January   2010  – December 2021 LMZ12003

 

  1.   Trademarks
  2. Description
  3. Packaging Highlights
  4. Demo Board Features
  5. Typical Applications
  6. Demo Board Schematic
  7. Demo Board Bill of Materials (BOM)
  8. Demo Board Hookup
  9. Demo Board Passive Components
  10. Performance Characteristics
  11. 10Revision History

Demo Board Features

  • 4.5-V to 20-V power input voltage range
  • UVLO programmed at 4.5 V
  • 0.8-V to 6-V adjustable output voltage range
  • Up to 3-A output current
  • Integrated shielded inductor in module
  • Efficiency up to 92%
  • All ceramic capacitor design
  • No loop compensation required
  • Starts into pre-biased loads
  • Short circuit protection
  • Thermal shutdown
  • Only nine external passives plus module
  • 2-layer low-cost assembly