SNOAA78 June   2021 DS26F31MQML-SP , DS26F32MQML-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8

Design Featured RS-422 Receiver

DS26F32MQML-SP
Interface Standard RS-422
# Transmitter Channels 0
# Receiver Channels 4
Nominal Supply Voltage 5 V
Common-Mode Voltage Range ±6 V
Operating Temperature Range (TA) –55°C to 125°C
Maximum Total Ionizing Dose 100 krad (Si)
Maximum SEL N/A (bipolar)
www.ti.com/product/ds26f32mqml-sp