SNLA383 august   2023 DP83822H , DP83822HF , DP83822I , DP83822IF

 

  1.   1
  2.   DP83822 Cable Break Test for Profinet Compliance
  3.   Trademarks
  4. 1Introduction
  5. 2Test Setup and Procedure
  6. 3Cable Break Test
    1. 3.1 Cable Break Test Script Configuration
    2. 3.2 Post-Script Results
  7. 4Conclusion

Conclusion

This app note explains the setup for the cable break test, and the requirements that need to be met for the DP83822 to pass. The results are provided for each disruption combination, and the script configuration for the qualification is provided as well.