SNAS654A March 2015 – July 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Bypass1 | 2 | Bypass | Place a 100-nF capacitor to GND. |
Bypass2 | 3 | Bypass | Place a 100-nF capacitor to GND. |
CE | 19 | Input | Chip Enable input. Active HIGH powers on the device. |
CLK | 11 | Input | MICROWIRE clock input. |
CPout | 25 | Output | Internal VCO charge pump access point to connect to a 2nd order loop filter. |
CPoutExt | 30 | Output | 5-V charge pump output used in PLL mode (external VCO). |
DAP | 0 | GND | The DAP should be grounded. |
DATA | 12 | Input | MICROWIRE serial data input. |
Fin | 24 | Input | High frequency AC coupled input pin for an external VCO. Leave it open or AC coupled to GND if not being used. |
FSK_D0 | 7 | Input | FSK data bit 0 (FSK PIN mode) / I2S FS input (FSK I2S mode). |
FSK_D1 | 6 | Input | FSK data bit 1 (FSK PIN mode) / I2S DATA input (FSK I2S mode). |
FSK_D2 | 5 | Input | FSK data bit 2 (FSK PIN mode). |
FSK_DV | 4 | Input | FSK data valid input (FSK PIN mode) / I2S CLK input (FSK I2S mode). |
FLout1 | 29 | Output | FastLock output control 1 for external switch. Output is HIGH when F1 is selected. |
FLout2 | 28 | Output | FastLock output control 2 for external switch. Output is HIGH when F2 is selected. |
GND | 23 | GND | VCO ground. |
GND | 31 | GND | Charge pump ground. |
GND | 35 | GND | OSCin ground. |
LE | 13 | Input | MICROWIRE latch enable input. |
MUXout | 10 | Output | Multiplexed output that can be assigned to lock detect or readback serial data output. |
NC | 8,14, 26 | NC | Do not connect these pins. |
OSCin | 34 | Input | Reference clock input. |
OSCin* | 36 | Input | Complementary reference clock input. |
RFoutRx | 16 | Output | RF output used to drive receive mixer. Selectable open drain or push-pull output. |
RFoutTx | 17 | Output | RF output used to drive transmit signal. Selectable open drain or push-pull output. |
TrCtl | 18 | Input | Transmit/Receive control. This pin controls the RF output port and the output frequency selection. |
Vcc3p3 | 1, 9, 20, 27 | Supply | Connect to 3.3-V supply. |
VccIO | 15, 33 | Supply | Supply for digital logic interface. Connect to 3.3-V supply. |
VcpExt | 32 | Supply | Supply for 5-V charge pump. Connect to 5-V supply in PLL mode. Connect to either 3.3-V or 5-V supply in synthesizer mode. |
VrefVCO | 22 | Bypass | LDO output. Place a 100-nF capacitor to GND. |
VregVCO | 21 | Bypass | Bias circuitry for the VCO. Place a 2.2-µF capacitor to GND. |