SNAS654A March 2015 – July 2016
PRODUCTION DATA.
Texas Instruments has several software tools to aid in the development process including CodeLoader for programming, Clock Design Tool for loop filter and phase noise/spur simulation, and the Clock Architect for a system solution finder. All these tools are available at www.ti.com.
Semiconductor and IC Package Thermal Metrics (SPRA953)
TS5A21366 0.75-Ω Dual SPST Analog Switch with 1.8-V Compatible Input Logic
TPS560200 4.5V to 17V Input, 500mA Synchronous Step Down SWIFT™ Converter
TPS62050 800-mA Synchronous Step-Down Converter
TPS62160 3V-17V 1A Step-Down Converters with DCS-Control
TPS562200 4.5 V to 17 V Input, 2-A Synchronous Step-Down Voltage Regulator in SOT-23
TPS63050 Tiny Single Inductor Buck Boost Converter
PLLatinum is a trademark of Texas Instruments.
SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.