SLVUC16 October   2020 TLC6C5748-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Test Setup
    1. 2.1 The TLC6C5748EVM Kit
    2. 2.2 System/Equipment Requirements
    3. 2.3 Software Setup
    4. 2.4 Hardware Setup
    5. 2.5 Test Procedure
  4. 3Configuration of MCU Launchpad
  5. 4TLC6C5748EVM Board Layout
  6. 5TLC6C5748EVM Schematic
  7. 6TLC6C5748EVM Bill of Materials
  8. 7Revision History

Features

The EVM has the following features:

  • 48 outputs with 7-bit DC for each output
  • 16-bit PWM constant-current with 7bit brightness control (BC) and 3-bit max current control (MC) for 31.9 mA, no external RIREF resister
  • Precise constant current regulation
  • Low headroom voltage
  • LED open/short detection
  • Over temperature detection
  • 7-uA consumption at power save mode