SLVUBM6A March   2019  – July  2019 TLV61048

 

  1.   TLV61048EVM User's Guide
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Performance
      2. 1.2 Modification
    3. 2 Setup
    4. 3 Schematic and Bill of Materials and PCB Layout
      1. 3.1 Schematic
      2. 3.2 Bill of Materials
      3. 3.3 PCB Layout
  2.   Revision History

Performance

Table 1 provides a summary of the TLV61048EVM performance characteristics, tested at 25°C ambient temperature.

Table 1. EVM Characteristics

TEST CONDITIONS MIN TYP MAX UNIT
Power Input voltage, Vpower The voltage in VIN pin is 3.3V 1.2 2 V
Output voltage, VOUT Vpower > 2 V, IOUT ≤ 200mA 12 V
Output current, IOUT Vpower > 2 V 200 mA