SLVUBM6A March   2019  – July  2019 TLV61048

 

  1.   TLV61048EVM User's Guide
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Performance
      2. 1.2 Modification
    3. 2 Setup
    4. 3 Schematic and Bill of Materials and PCB Layout
      1. 3.1 Schematic
      2. 3.2 Bill of Materials
      3. 3.3 PCB Layout
  2.   Revision History

Bill of Materials

Table 2 displays the EVM bill of materials.

Table 2. TLV61048EVM-042 Bill of Materials

Designator Qty Value Description PackageReference PartNumber Manufacturer
C1 1 10uF CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 0603 GRM188R61E106MA73D MuRata
C2 1 1uF CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCM188R71C105KA64D MuRata
C3 1 10uF CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 1206 1206 CC1206KKX5R8BB106 Yageo
C7 1 1uF CAP, CERM, 1 uF, 6.3 V, +/- 10%, X5R, 0603 0603 GRM185R60J105KE26D MuRata
D1 1 20V Diode, Schottky, 20 V, 1 A, SMAF SMAF B120AF-13 Diodes Inc.
J1, J2, J3, J4 4 Terminal, Turret, TH, Double Keystone1502-2 1502-2 Keystone
J5, J6 2 Header, 100mil, 4x1, Gold, TH 4x1 Header TSW-104-07-G-S Samtec
J7, J8 2 Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
J9 1 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
L1 1 4.7uH Inductor, Shielded, Composite, 4.7 uH, 4.5 A, 0.0401 ohm, SMD 4.0x3.1x4.0mm XAL4030-472MEB Coilcraft
R1 1 1.40Meg RES, 1.40 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06031M40FKEA Vishay-Dale
R2 1 100k RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603100KFKEA Vishay-Dale
R3 1 49.9 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060349R9FKEA Vishay-Dale
SH-JP1, SH-JP2 2 Shunt, 100mil, Gold plated, Black Shunt 2 pos. 100 mil 881545-2 TE Connectivity
U1 1 15-V Output Voltage Non-Sync Boost Converter, DBV0006A (SOT-23-6) DBV0006A TLV61048DBVR or DBVT Texas Instruments
C4, C5 0 10uF CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 1206 1206 CC1206KKX5R8BB106 Yageo
C6 0 7000000uF CAP, AL, 7000000 µF, 2.7 V, +50/-20%, 0.06 ohm, SMD Dia 10mm ZNP2R7S705RS1025 Chengdu OK New Energy Technology
C8 0 10pF CAP, CERM, 10 pF, 50 V,+/- 1%, C0G/NP0, 0402 0402 GRM1555C1H100FA01D MuRata