SLVUBH1 September   2018

 

  1.   LP5036EVM User's Guide
    1.     Trademarks
    2. 1 What You Get
    3. 2 What You Need In Addition
    4. 3 How to Get Started
      1. 3.1 Hardware Setup
      2. 3.2 Software Installation
      3. 3.3 GUI Function
        1. 3.3.1 Connection Status
        2. 3.3.2 GUI Functions
          1. 3.3.2.1 Global Setting
          2. 3.3.2.2 RGB LED Color and Intensity Control
          3. 3.3.2.3 Bank Management
        3. 3.3.3 Lighting Patterns
        4. 3.3.4 Register Map
        5. 3.3.5 Tool Bar
    5. 4 Board Layout
      1. 4.1 Schematic
      2. 4.2 BOM

RGB LED Color and Intensity Control

Each output channel has its own individual 8-bit color-setting register (OUTx_COLOR). The device allows every RGB LED module to achieve >16 million (256 × 256 × 256) color-mixing. When color is fixed, the independent intensity control, formerly called brightness control, is used to achieve accurate and flexible dimming control for every RGB LED module. Every three consecutive output channels are assigned to their respective intensity-control register (LEDx_BRIGHTNESS). The LP50xx device allows 256-step intensity control for each RGB LED module, which helps achieve a smooth dimming effect. For human-eye-friendly visual performance, a logarithmic-scale dimming curve is usually implemented in LED drivers. The LP50xx device, with independent color-mixing and intensity-control registers, implements the logarithmic scale dimming control inside the intensity control function, which solves the color distortion issue effectively. Also, the LP50xx device allows users to configure the dimming scale either logarithmically or linearly through the global Log_Scale_EN register. Click the Manage button, shown in Figure 10. to set the color and brightness.

led-light-Config2-SLVUBH1.gifFigure 10. LED Color and Brightness Setting