SLVUAY3A November   2016  – July 2021 TPS562219A

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Bill of Materials

Table 6-1 lists the EVM bill of materials.

Table 6-1 Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturerAlternate Part NumberAlternate Manufacturer
!PCB11Printed Circuit BoardPWR663Any--
C1, C520.1uFCAP, CERM, 0.1uF, 25V, +/-10%, X5R, 06030603GRM188R61E104KA01DMuRata
C2, C3210uFCAP, CERM, 10uF, 25V, +/-10%, X5R, 12101210GRM32DR61E106KA12LMuRata
C418200pFCAP, CERM, 8200pF, 25V, +/-10%, X7R, 06030603GRM188R71E822KA01DMuRata
C6, C7, C8322uFCAP, CERM, 22uF, 10V, +/-10%, X7R, 12061206GRM31CR71A226KE15LMuRata
J1, J22Terminal Block, 6A, 3.5mm Pitch, 2-Pos, TH7.0x8.2x6.5mmED555/2DSOn-Shore Technology
JP11Header, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, TinPEC03SAANSullins Connector Solutions
JP21Header, 100mil, 2x1, Tin, THHeader, 2 PIN, 100mil, TinPEC02SAANSullins Connector Solutions
L111.5uHInductor, Shielded Drum Core, Superflux, 1.5uH, 11A, 0.0078 ohm, SMDWE-HC4744311150Wurth Elektronik eiSos
LBL11Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per rollPCB Label 1.25"H x 0.250"WTHT-13-457-10Brady
R113.74kRES, 3.74k ohm, 1%, 0.1W, 06030603CRCW06033K74FKEAVishay-Dale
R2, R4210.0kRES, 10.0k ohm, 1%, 0.1W, 06030603CRCW060310K0FKEAVishay-Dale
R310RES, 0 ohm, 5%, 0.1W, 06030603ERJ-3GEY0R00VPanasonic
R51100kRES, 100k ohm, 1%, 0.1W, 06030603CRCW0603100KFKEAVishay-Dale
SH-JP1, SH-JP221x2Shunt, 100mil, Gold plated, BlackShunt969102-0000-DA3MSNT-100-BK-GSamtec
TP1, TP72RedTest Point, Miniature, Red, THRed Miniature Testpoint5000Keystone
TP2, TP82BlackTest Point, Miniature, Black, THBlack Miniature Testpoint5001Keystone
TP3, TP5, TP63WhiteTest Point, Miniature, White, THWhite Miniature Testpoint5002Keystone
TP41YellowTest Point, Miniature, Yellow, THYellow Miniature Testpoint5004Keystone
U114.5-V to 17-V Input, 2-A, 3-A Synchronous Step-Down Voltage Regulator, DDF0008ADDF0008ATPS562219ADDFRTexas InstrumentsTPS562219ADDFTTexas Instruments
FID1, FID2, FID30Fiducial mark. There is nothing to buy or mount.FiducialN/AN/A
Notes:Unless otherwise noted in the Alternate Part Number and/or Alternate Manufacturer columns, all parts may be substituted with equivalents.