SLVU642A May   2012  – August 2021 TPS54526

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Set Point
  5. 4Test Setup and Results
    1. 4.1  Input / Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Light-Load Efficiency
    5. 4.5  Load Regulation
    6. 4.6  Line Regulation
    7. 4.7  Load Transient Response
    8. 4.8  Output Voltage Ripple
    9. 4.9  Input Voltage Ripple
    10. 4.10 Start-Up
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Start-Up

The TPS54526EVM-608 start-up waveform relative to VIN is shown in Figure 4-8.

GUID-787A4299-B494-44DB-BF67-957A6B35D666-low.gif Figure 4-8 TPS54526EVM-608 Start Up

The TPS54526EVM-608 start-up waveform relative to enable (EN) is shown in Figure 4-9.

GUID-EA64A27E-EC07-4C3A-A52A-3D4F269B3DF0-low.gif Figure 4-9 TPS54526EVM-608 Start-Up Relative to Enable