SLVU444A March   2011  – August 2021 TPS54429E

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input / Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Light Load Efficiency
    5. 4.5  Load Regulation
    6. 4.6  Line Regulation
    7. 4.7  Load Transient Response
    8. 4.8  Output Voltage Ripple
    9. 4.9  Input Voltage Ripple
    10. 4.10 Start-Up
    11. 4.11 Eco-mode Operation
  6. 5Test Setup and Results
  7. 6Board Layout
    1. 6.1 Layout
  8. 7Schematic, Bill of Materials, and Reference
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
    3. 7.3 Reference
  9. 8Revision History

Performance Specification Summary

A summary of the TPS54429EEVM-608 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 TPS54429E EVM and Performance Specifications Summary
SpecificationsTest ConditionsMinTypMaxUnit
Input voltage range (VIN)71218V
CH1Output voltage1.05V
Operating frequencyVIN = 12 V, IO = 1 A700kHz
Output current range04.5A
Overcurrent limitVIN = 12 V, LO = 1.5 µH5.9A
Output ripple voltageVIN = 12 V, IO = 4 A10mVPP