SLVU337A November   2009  – October 2021 TPS54225

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1  Input / Output Connections
    2. 2.2  Start-Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Load Regulation
    5. 2.5  Line Regulation
    6. 2.6  Load Transient Response
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Start Up
    10. 2.10 Switching Frequency
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic, Bill of Materials and Reference
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Reference
  6. 5Revision History

Input Voltage Ripple

The TPS54225EVM-538 input voltage ripple is shown in Figure 2-6. The output current is the rated full load of 2A.

GUID-A3A1C82E-7F6A-4402-B298-AB4F15D59EC6-low.gif Figure 2-6 TPS54225EVM-538 Input Voltage Ripple