SLVSCP7B November 2014 – March 2016
PRODUCTION DATA.
DMG Package
|
DMG Package
|
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN1 | I | Switch 1 input. Bypass this input with a ceramic capacitor to GND. |
2 | ON1 | I | Active-high switch 1 control input. Do not leave floating. |
3 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 to 5.5 V. See VIN and VBIAS Voltage Range section. |
4 | ON2 | I | Active-high switch 2 control input. Do not leave floating. |
5 | VIN2 | I | Switch 2 input. Bypass this input with a ceramic capacitor to GND. |
6 | VOUT2 | O | Switch 2 output |
7 | CT2 | O | Switch 2 slew rate control. Can be left floating. |
8 | GND | — | Ground |
9 | CT1 | O | Switch 1 slew rate control. Can be left floating. |
10 | VOUT1 | O | Switch 1 output |
— | Thermal Pad | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See Layout Guidelines section. |