SLVSCP7B November 2014 – March 2016
PRODUCTION DATA.
The device is a 5.5 V, 4-A, dual-channel ultra-low RON load switch with controlled turn on. The device contains two N-channel MOSFETs. Each channel can support a maximum continuous current of 4-A. Each channel is controlled by an on/off GPIO-compatible input. The ON pin must be connected and cannot be left floating. The device is designed to control the turn-on rate and therefore the inrush current. By controlling the inrush current, power supply sag can be reduced during turn-on. The slew rate for each channel is set by connecting a capacitor to GND on the CT pins.
The slew rate is proportional to the capacitor on the CT pin. Refer to Adjustable Rise Time to determine the correct CT value for a desired rise time.
The internal circuitry is powered by the VBIAS pin, which supports voltages from 2.5 to 5.5 V. This circuitry includes the charge pump, QOD (TPS22968-Q1 only), and control logic. For these internal blocks to function correctly, a voltage between 2.5 and 5.5 V must be supplied to VBIAS.
When a voltage is supplied to VBIAS and the ON1, 2 pin goes low, the QOD turns on. This connects VOUT1, 2 to GND through an on-chip resistor. The typical pulldown resistance (RPD) is 270 Ω. Note that QOD is not applicable to TPS22968N-Q1.
The ON pins control the state of the switch. Asserting ON high enables the switch. ON is active high and has a low threshold, making it capable of interfacing with low-voltage signals. The ON pin is compatible with standard GPIO logic threshold. It can be used with any microcontroller with 1.2 V or higher GPIO voltage. This pin cannot be left floating and must be tied either high or low for proper functionality.
The TPS22968-Q1 includes a QOD feature. When the switch is disabled, a discharge resistor is connected between VOUT and GND. This resistor has a typical value of 270 Ω and prevents the output from floating while the switch is disabled.
A capacitor to GND on the CT pins sets the slew rate for each channel. The capacitor to GND on the CT pins should be rated for 25 V and above. An approximate formula for the relationship between CT and slew rate with VBIAS = 5 V is shown in Equation 1:
where
Rise time can be calculated by multiplying the input voltage by the slew rate. Table 1 contains rise time values measured on a typical device.
CTx (pF) | Rise Time (µs) (1) (2) | |||||
---|---|---|---|---|---|---|
VIN = 5 V | VIN = 3.3 V | VIN = 2.5 V | VIN = 1.8 V | VIN = 1.2 V | VIN = 0.8 V | |
0 | 84 | 63 | 52 | 43 | 35 | 27 |
220 | 418 | 285 | 223 | 168 | 122 | 88 |
470 | 711 | 479 | 372 | 276 | 196 | 139 |
1000 | 1405 | 952 | 738 | 545 | 385 | 271 |
2200 | 3236 | 2174 | 1684 | 1246 | 876 | 615 |
4700 | 6415 | 4306 | 3317 | 2454 | 1725 | 1217 |
10000 | 13872 | 9261 | 7150 | 5253 | 3694 | 2591 |
Table 2 lists the device function table
ONx | VINx to VOUTx | VOUTx to GND |
---|---|---|
L | Off | On |
H | On | Off |