SLVSB50C December 2011 – June 2020
PRODUCTION DATA.
Figure 14 to Figure 22 show application circuit examples using the TPS61087-Q1 device. These circuits must be fully validated and tested by customers before using these circuits in their designs. TI does not warrant the accuracy or completeness of these circuits, nor does TI accept any responsibility for them.
fS = 650 kHz | VS = 15 V | IOUT(max) = 900 mA |
fS = 1.2 MHz | VS = 9 V | IOUT(max) = 950 mA |
fS = 650 kHz | VS = 9 V | IOUT(max) = 950 mA |
fS = 650 kHz | VS = 15 V | IOUT = 300 mA |
fS = 650 kHz | VS = 15 V | IOUT(max) = 900 mA |
fS = 1.2 MHz | VS = 15 V | IOUT = 500 mA |
fS = 650 kHz | IOUT = 500 mA |
fS = 650 kHz | IOUT = 500 mA |
fS = 650 kHz | IOUT = 500 mA |