SLVSB50C December 2011 – June 2020
PRODUCTION DATA.
The TPS61087-Q1 is designed for output voltages up to 18.5 V with a switch peak current limit of 3.2-A minimum. The device, which operates in a current mode scheme with quasi-constant frequency, is externally compensated for maximum flexibility and stability. The switching frequency is selectable from 650 kHz to 1.2 MHz, and the input voltage range is from 2.3 V to 6 V. To control the inrush current at start-up, a soft-start pin is available. The following section provides a step-by-step design approach for configuring the TPS61087-Q1 as a voltage regulating boost converter.