SLVAF90 October   2021 TPS63805

 

  1.   Trademarks
  2. 1Introduction
  3. 2TPS63805 Features
  4. 3LC Filter Design for Extreme Low Output Voltage Ripple
  5. 4Summary
  6. 5References

Introduction

Optical modules are normally supplied from 3.3 V. However, the voltage deviation of initial power supply could be quite high, up to +/-10%. Additional details can be found in Buck-Boost Converters Solving Power Challenges in Optical Modules. Figure 1-1 shows the block diagram of optical module. The trans-impedance amplifier (TIA) on the receive side requires much higher voltage accuracy to guarantee its functionality and performance. To achieve this, a voltage stabilizer after initial 3.3 V power supply is necessary.

GUID-20211015-SS0I-VCTG-WSDQ-G9FNRG0WJLVN-low.gif Figure 1-1 Block Diagram of Optical Module

Considering that optical modules are hot-plugged and small-sized, voltage stabilizer in optical module has several requirements:

  1. A load capacity
  2. Smaller than 2mm×2mm size
  3. 90% efficiency. at least
  4. Maximum 10mV output voltage ripple