SLVAEV2 June   2020 DRV8873-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DRV8873H-Q1 (HW variant)
    2. 4.2 DRV8873S-Q1 (SPI variant)

Overview

This document contains information for DRV8873H-Q1 (HTSSOP(24) package, HW variant) and DRV8873S-Q1 (HTSSOP(24) package, SPI variant) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

DRV8873-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

Figure 1-1 shows the functional block diagram for the HW variant of this device as a reference.

GUID-BA8034AC-1905-4AE5-AD76-5C9489430139-low.gifFigure 1-1 DRV8873H-Q1 Device Block Diagram - HW variant

Figure 1-2 shows the functional block diagram for the HW variant of this device as a reference.

GUID-6D5A9179-CD22-4AD2-8AA5-EC97E02F984E-low.gifFigure 1-2 DRV8873S-Q1 Device Block Diagram - SPI variant