SLUUC53A October   2020  – March 2021 BQ25300 , BQ25302 , BQ25303J

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 I/O Descriptions
  3. 2Test Setup and Results
    1. 2.1 Equipment
    2. 2.2 Equipment Setup
    3. 2.3 Test Procedure
      1. 2.3.1 Initial Settings
      2. 2.3.2 Precharge Mode Verification
      3. 2.3.3 Fast Charge Mode Verification
      4. 2.3.4 Battery Temperature Monitoring Verification
      5. 2.3.5 Evaluation Results
      6. 2.3.6 Helpful Tips
  4. 3PCB Layout Guideline
  5. 4Board Layout, Schematic, and Bill of Materials
    1. 4.1 Board Layout
    2. 4.2 Schematic
    3. 4.3 Bill of Materials
  6. 5Revision History

Equipment Setup

  1. Review EVM connections in Table 1-2.
  2. Set PS1 for 5-V DC, 2-A current limit and then turn off the supply.
  3. Set PS2 for 3-V DC, 2-A current limit and then turn off the supply.
  4. Connect the output of PS1 to J2 (VBUS and PGND) as shown in Figure 2-1.
  5. Connect a voltage meter across TP4 (VBUS) and TP9 (PGND), or across J2.
  6. Turn on Load #1 as shown in Figure 2-1, set to constant voltage mode, and output to 2.5 V. Disable Load.
  7. Connect one voltage meter across TP5 (BAT) and TP11 (PGND) or across J1-3 and J1-1 as shown in Figure 2-1.
  8. Connect one voltage meter across TP2 (PMID) and TP10 (PGND).
  9. Connect the output of PS2 to TP7 (TS) and TP12 (PGND) as shown in Figure 2-1.
  10. Install shunts as shown in Table 1-3.

GUID-20201012-CA0I-X9BD-RTM8-FFDTFM2MRM68-low.gif Figure 2-1 Original Test Setup for BMS005