SLUUC53A October   2020  – March 2021 BQ25300 , BQ25302 , BQ25303J

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 I/O Descriptions
  3. 2Test Setup and Results
    1. 2.1 Equipment
    2. 2.2 Equipment Setup
    3. 2.3 Test Procedure
      1. 2.3.1 Initial Settings
      2. 2.3.2 Precharge Mode Verification
      3. 2.3.3 Fast Charge Mode Verification
      4. 2.3.4 Battery Temperature Monitoring Verification
      5. 2.3.5 Evaluation Results
      6. 2.3.6 Helpful Tips
  4. 3PCB Layout Guideline
  5. 4Board Layout, Schematic, and Bill of Materials
    1. 4.1 Board Layout
    2. 4.2 Schematic
    3. 4.3 Bill of Materials
  6. 5Revision History

Equipment

This section includes a list of supplies required to perform tests on this EVM.

  1. Power Supply #1 (PS1): A power supply capable of supplying 5 V at 3 A is required. While this part can handle larger voltage and current, it is not necessary for this procedure.

    Power Supply #2 (PS2): A power supply capable of supplying 5 V at 1 A is required.

  2. Loads: Load #1 (4-Quadrant Supply, Constant Voltage < 4.5 V): A "Kepco" Load, BOP, 20-5M, DC 0 to ±20 V, 0 to ±5 A (or higher).

    Alternative Option: A 0–20 V/0–5 A, > 30-W DC electronic load set in a constant voltage loading mode.
  3. Meters: (4x) "Fluke 75" multimeters (equivalent or better).
  4. No software is required to test this part.