SLUUBT7B July   2018  – July 2021 TPS563231

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 Reference
  8. 7Revision History

Efficiency

Figure 4-1 shows the efficiency for the TPS563231EVM-032 at an ambient temperature of 25°C.

GUID-453C5ED6-A614-4188-8DA4-DBAEE915DE81-low.gifFigure 4-1 TPS563231EVM-032 Efficiency

Figure 4-2 shows the efficiency at light loads for the TPS563231EVM-032 at an ambient temperature of 25°C.

GUID-EBA099D5-2A7F-4BC1-9339-416F6199D57B-low.gifFigure 4-2 TPS563231EVM-032 Light Load Efficiency