SLUUAQ0C October   2013  – November 2021 TPS53513

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  4. Electrical Performance Specifications
  5. Schematic
  6. Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
      1. 5.2.1 Input Connections
      2. 5.2.2 Output Connections
  7. Configurations
    1. 6.1 Switching Frequency Selection
    2. 6.2 Mode Selection
    3. 6.3 VDD Pin Supply Selection
  8. Test Procedure
    1. 7.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 7.2 Control Loop Gain and Phase Measurement Procedure
    3. 7.3 List of Test Points
    4. 7.4 Equipment Shutdown
  9. EVM Assembly Drawing and PCB Layout
  10. List of Materials
  11. 10Revision History

Input Connections

  1. Prior to connecting the DC input source (VIN), it is advisable to limit the source current from VIN to 10 A maximum. Make sure VIN is initially set to 0 V and connected as shown in Figure 5-2.
  2. Connect a voltmeter V1 at TP1 (VIN) and TP2 (GND) to measure the input voltage.