SLUU944A
June 2012 – December 2021
TPS53015
Trademarks
1
Introduction
2
Description
2.1
Typical Applications
2.2
Features
3
Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test Equipment
5.2
Recommended Test Setup
6
Configurations
6.1
Enable/Disable Switch S1
7
Test Procedure
7.1
Line/Load Regulation and Efficiency Measurement Procedure
7.2
List of Test Points
7.3
Equipment Shutdown
8
Performance Data and Typical Characteristic Curves
8.1
Efficiency
8.2
Load Regulation
8.3
Line Regulation
8.4
Load Transient
8.5
Output Ripple
8.6
Switching Node
8.7
Enable Start-Up
8.8
Disable
8.9
Thermal Image
9
EVM Assembly Drawing and PCB Layout
10
List of Materials
11
Revision History
7.1
Line/Load Regulation and Efficiency Measurement Procedure
Set up the EVM as described in
Section 5
and
Figure 5-2
.
Ensure Load is set to constant resistance mode and to sink 0 A
DC
.
Ensure the switch S1 is set per
Section 6
.
Increase V
IN
from 0 V to 12 V. Using V1 to measure V
IN
voltage.
Set the switch S1 to Enable position to enable the controller.
Use V2 to measure V
OUT
voltage and A1 to measure VIN current.
Vary load from 0 A–8 A
DC
. V
OUT
should remain in load regulation.
Vary V
IN
from 8.0 V to 22 V. V
OUT
should remain in line regulation.
Set the switch S1 to Disable position to disable the controller.
Decrease load to 0 A.
Decrease VIN to 0 V.