SLUU944A June 2012 – December 2021 TPS53015
The TPS53015EVM-126 provides the user with a convenient way to evaluate the TPS53015 D-CAP2™ mode control in a cost-sensitive application. Providing a 1.05-V output at up to 8 A from a loosely regulated 12-V (8 V–22 V) source, the TPS53015EVM-126 is designed to demonstrate the TPS53015 in a typical point-of-load application while providing a number of test points to evaluate the performance of the TPS53015.