SLUU943A May   2012  – December 2021 TPS53014

 

  1. Introduction
  2. Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
  6. Configurations
    1. 6.1 Enable/Disable Switch S1
  7. Test Procedure
    1. 7.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 7.2 List of Test Points
    3. 7.3 Equipment Shutdown
  8. Performance Data and Typical Characteristic Curves
    1. 8.1 Efficiency
    2. 8.2 Load Regulation
    3. 8.3 Line Regulation
    4. 8.4 Load Transient
    5. 8.5 Output Ripple
    6. 8.6 Switching Node
    7. 8.7 Enable Start-Up
    8. 8.8 Disable
    9. 8.9 Thermal Image
  9. EVM Assembly Drawing and PCB Layout
  10. 10List of Materials
  11. 11Revision History

Enable/Disable Switch S1

The TPS53014EVM-126 is equipped with a switch (S1) to drive the EN pin of the TPS53014. When S1 is in the Enable position, EN is connected to VIN, and the TPS53014 is enabled and generates a regulated 1.05-V output. When S1 is in the Disable position, EN is connected to GND, and the TPS53014 enters a high impedance output state.

Default setting: Set S1 to the Disabled position to disable the controller