SLUS893B March 2010 – June 2015 BQ24620
PRODUCTION DATA.
bq24620 | bq24630 | |
---|---|---|
Cell chemistry | Lithium phosphate | Lithium phosphate |
Number of cells in series (minimum to maximum, 4.2 V/cell) | 1 to 7 | 1 to 7 |
Charge voltage (minimum to maximum) (V) | 1.8 to 26 | 1.8 to 26 |
Input voltage range (minimum to maximum) (V) | 5 to 28 | 5 to 28 |
Input overvoltage (V) | 32 | 32 |
Maximum battery charging current (A) | 10 | 10 |
Switching frequency (kHz) | 300 | 300 |
JEITA charging temperature profile | No | No |
DPM | No | IIN DPM |