SLLSEH9B October 2013 – July 2016
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | ||||
IEC 61000-4-2 contact discharge | ±15000 | V | |||
IEC 61000-4-2 air-gap discharge | ±15000 | V | |||
IEC 61000-4-5 Peak Pulse Current (tp = 8/20 µs) | VBUS_CON pin | 21 | A | ||
IEC 61000-4-5 Peak Pulse Power (tp = 8/20 µs) | VBUS_CON pin | 700 | W | ||
IEC 61000-4-5 Open circuit voltage (tp = 1.2/50 µs) | VBUS_CON pin | 100 | V |
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VBUS_CON | Supply voltage from USB connector | 5.9 | V | |||
VBUS_SYS | Internal supply DC voltage rail on the PCB | 5.9 | V | |||
CLOAD | Output load capacitance | VBUS_SYS pin | 2.2 | µF | ||
CIN | Input capacitance | VBUS_CON pin | 1 | µF | ||
RPULLUP | Pullup resistor | ACK pin | 4.3 | 100 | kΩ | |
IVBUS | Continuous current on VBUS_CON and VBUS_SYS pins | VBUS_CON
VBUS_SYS |
3.5 | A | ||
IDIODE | Continuous current through the FET body diode | 1 | A |
THERMAL METRIC(1) | TPD1S414 | UNIT | |
---|---|---|---|
YZ (DSBGA) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 89 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 0.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.2 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | n/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage, EN | 1.2 | 6 | V | ||
VIL | Low-level input voltage, EN | 0.8 | V | |||
IIL | Input leakage current EN | VI = 3.3 V | 1 | µA | ||
VOL | Low-level output voltage, ACK | IOL = 3 mA | 0.4 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOVP_RISING | Input overvoltage protection threshold, VBUS_CON | VBUS_CON increasing from 5 V | 6 | 6.2 | 6.4 | V |
VHYS_OVP | Hysteresis on OVP, VBUS_CON | VBUS_CON decreasing from 7 V to 5 V | 50 | mV | ||
VOVP_FALLING | Input overvoltage protection threshold, VBUS_CON | VBUS_CON decreasing from 7 V to 5 V | 5.93 | 6.37 | V | |
VUVLO | Input undervoltage lockout, VBUS_CON | VBUS_CON voltage rising from 0 V to 5 V | 3.1 | 3.3 | 3.5 | V |
VHYS_UVLO | Hysteresis on UVLO, VBUS_CON | Difference between rising and falling UVLO thresholds | 100 | mV | ||
VUVLO_FALLING | Input undervoltage lockout, VBUS_CON | VBUS_CON voltage rising from 5 V to 0 V | 3 | 3.2 | 3.4 | V |
VUVLO_SYS | VBUS_SYS undervoltage lockout, VBUS_SYS | VBUS_SYS voltage rising from 0 V to 5 V | 3.1 | 3.6 | 4.3 | V |
VHYS_UVLO_SYS | VBUS_SYS UVLO Hysteresis, VBUS_SYS | Difference between rising and falling UVLO thresholds on VBUS_SYS | 480 | mV | ||
VUVLO_SYS_FALL | VBUS_SYS undervoltage lockout, VBUS_SYS | VBUS_SYS voltage falling from 7 V to 5 V | 3 | 3.2 | 3.4 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tDELAY | USB charging turnon delay | Measured from EN asserted LOW to nFET beginning to Turn ON(1) excluding soft-start time | 20 | ms | ||
tSS | USB charging rise time (soft-start delay) | Measure from VBUS_SYS rises above 25% (with 1-MΩ load/ NO CLOAD) until ACK goes Low (10%) | 25 | ms | ||
tOFF_DELAY | USB charging turnoff time | Measured from EN asserted High to VBUS_SYS falling to 10% with RLOAD = 10 Ω and No CLOAD on VBUS_SYS | 4 | µs | ||
OVERVOLTAGE PROTECTION | ||||||
tOVP_response | OVP response time | Measured from OVP Condition to FET Turn OFF(2). VBUS_CON rises at 1V / 100 ns | 100 | ns | ||
tOVP_Recov | Recovery time | Measured from OVP Clear to FET Turn ON(3) | 20 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RDS(on) | Switch ON-resistance | VBUS_CON = 5 V, IOUT = 1 A, TA = 25˚C |
39 | 50 | mΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSHDN | Thermal shutdown | Junction temperature | 145 | °C | ||
Thermal-shutdown hysteresis | Junction temperature | 35 | °C |