SLLSEH9B October 2013 – July 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ACK | B1 | O | Open-Drain Acknowledge pin. See Table 2. |
EN | C1 | I | Enable Active-Low Input. Drive EN low to enable the switch. Drive EN high to disable the switch. |
VBUS_CON | B3, C2, C3 | I/O | Connect to USB connector VBUS pin; IEC61000-4-2 ESD protection IEC61000-4-5 Surge protection |
VBUS_SYS | A2, A3, B2 | I/O | Connect to internal VBUS plane |
GND | A1, A4, B4, C4 | Ground | Connect to PCB ground plane |
1 | 2 | 3 | 4 | |
---|---|---|---|---|
A | GND | VBUS_SYS | VBUS_SYS | GND |
B | ACK | VBUS_SYS | VBUS_CON | GND |
C | EN | VBUS_CON | VBUS_CON | GND |