SLIU006A December   2011  – October 2022 TPIC74101-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Setup
    3. 2.3 Operation
  4. 3Board Layout
  5. 4Schematic
  6. 5Revision History

Schematic

GUID-6AF73F68-4DDD-4385-9070-6341142BF1F8-low.gif Figure 4-1 TPIC74101EVM Schematic
Table 4-1 TPIC74101EVM Bill of Materials
COUNTREF
DES
DESCRIPTIONSIZEMFRPART NO.
2C1, C2Capacitor, ceramic, 4.7 nF, 50 V, 10%0603muRataGRM188R71H472KA01B
1C3Capacitor, ceramic, 470 nF, 16 V, 10%0603muRataGRM188R71C474KA88B
2C4, C7Capacitor, ceramic, 100 nF, 16 V, 10%0603muRataGRM188R71C104KA01J
1C5Capacitor, ceramic, 100 nF, 50 V, 10%1206muRataGCM319R71H104KA37B
1C6Capacitor, electrolytic, 470 uF, 50 V, 20%10mmPanasonicEEU-FC1H471L
1C8Capacitor, tantalum, 47 uF, 16 V, 10%2917Kyocera AVXTPSD476K016T0100V
1C9Capacitor, ceramic, 1 uF, 16 V, 10%0603muRataGRM188R71C105KA12B
1C10Capacitor, ceramic, 10 nF, 16 V, 10%0603muRataGRM188R71C103KA01B
2D1, D2Diode, Schottky, 3 A, 100 VSMCIR30BQ100
5J1, J2, J3, J4, J5Test point, 42-mil0.042StdStd
5JP1, JP2, JP3, JP4, JP5Header, 3-pin, 100-mil spacing, (36-pin strip)0.100 x 3SullinsPTC36CAAN
1JP6Header, 2-pin, 100-mil spacing, (36-pin strip)0.100 x 2SullinsPTC36CAAN
2L1, L2Inductor, SMT, 33 uH, 4.3 A, 54.9 mΩ12.3mm x 12.3mmCoilcraftMSS1260T-333
1R1Resistor, chip, 12.1-kΩ, 1/16W, 1%0603StdStd
1R2Resistor, chip, 68.1-kΩ, 1/16W, 1%0603StdStd
2R3, R4Resistor, chip, 20-kΩ, 1/16W, 1%0603StdStd
1R5Resistor, chip, 33.2-kΩ, 1/16W, 1%0603StdStd
1U1IC, TPIC74101QPWPRQ1TITPIC74101QPWP